Eaton Logo

Poles

What is the size of an AB1 anchor bolt?

What is the size of the anchor bolts supplied with a 317AVE30

How deep does the concrete base need to be poured for pole?

What is the size of an AB3 anchor bolt?

What is the template and anchor bolt for a standard SRX5M pole?

What size are the base covers supplied with an SSS4 pole?

I need a template for a pole.

What are the dimensions of the base cover for SSS6 pole?

What is the replacement HH cover for an SRX4A pole?

Are SSA poles supplied with base covers?

What is the base plate cover only for the RTS6 pole?

What is the bolt circle slot for the SSS4 pole?

What is the touchup paint for grey?

What is the part number for the hand hole covers for RTS8A30S(DP)S16G?

Do you provide ground lugs with poles?

What is the replacement hand hole cover for an SSS4A?

What size anchor bolts does a WA3 pole require?

Are all steel pole caps painted black?

What is the hole plugs for M drilling?

What is the difference between S4C4WBZ and S4C4WP ?

Are your steel poles powder coat or wet painted?

Can I get replacement nuts and washers for an anchor bolt?

Do you offer an adapter to increase the diameter of an existing tenon?

Where can I get information on your mounting brackets and adapters?

What is the base plate cover only for the RTS7 pole?

What is the bolt circle and anchor bolt size for a standard SSS6A pole?

What is the bolt circle and anchor bolt size for a standard SSS5A pole?